9850-1212
This 1/4 inch quick disconnect 2-way coupling is utilized with the Swirl (TM) hose flexible water supply connector and provides backflow prevention to protect the potable water system from contaminated water. This quick disconnect coupling is made of solid brass and requires a two hand operation to attach and disconnect the nipple from the coupling.
Features
- Durable brass construction
- 2-handed operation
- Provides backflow prevention
- Easy to install
| Specifications | |
|---|---|
| Brand | Dormont |
| Brass Insert | No |
| Buy American Act Compliant | YES |
| Finish | Brass |
| Fitting Name | Coupling |
| Inlet Connection Size | 1/4 IN |
| Inlet Connection Size-Metric | 6 MM |
| Inlet Material | Brass |
| Lead Free | NO |
| Material | Brass |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Size-Metric | 6 MM |
| Outlet Material | Brass |
| Product Market Application | Foodservice |
| Suitable for Gas Service | No |
| UL Listing | N-No UL Code Rating |