SnapFast
Features
- Used to connect and disconnect moveable foodservice equipment
- Integral thermal shutoff feature will melt and close the gas supply valve if the temperature exceeds 350° F (177° C)
- Coupling components can be joined quickly by simply pushing together
- Brass body and aluminum collar construction
SnapFast® quick disconnect coupling contains a thermal shutoff feature which is a polymer ring located inside the nipple that will melt and close the gas supply valve if the temperature rises above 350° F (177° C).
SnapFast also features a push to connect feature which allows the coupling's components to be joined quickly by simply pushing them together until they snap into place. There is no need to hold or slide the operating ring.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SnapFast
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.