SM125
This 1 1/4 IN multiple-plane rotational end fitting is used with gas connectors for commercial kitchen applications. This swivel allows increased movement at either end of the gas connector by providing a 360 degree range of motion and greatly reduces the stress on the ends of the gas connector. The addition of a swivel to a gas connector application allows for a safer connector and will extend the life of the connector.
Features
- CSA certified
- Provides safe connection
- Swivel helps extend the life of gas connector
- Allows foodservice equipment to be positioned closer to the wall
| Specifications | |
|---|---|
| Brand | Dormont |
| Brass Insert | No |
| Fitting Name | Gas Fitting |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Lead Free | Not In Scope |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Product Market Application | Foodservice |
| Suitable for Gas Service | Yes |
| UL Listing | N-No UL Code Rating |