Blue Hose Gas Connector KIT B
Blue Hose Gas Connector KIT B
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- 304 stainless steel corrugated tube with stainless steel braid construction
- Antimicrobial blue PVC coating helps inhibit the growth of bacteria, mold, and mildew
- 360-degree rotational technology fittings reduce connector stress during equipment movement
- Includes full-port gas valve, standard snap quick-disconnect with thermal shut-off, restraining device, and mounting hardware
- Available with multiple elbow and swivel configurations for installation flexibility
- ANSI Z21.69 and CSA 6.16 certified for commercial gas appliance applications
Blue Hose® Gas Connector Kit B is a complete gas connection solution designed for moveable commercial kitchen equipment. Blue Hose is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. Rotational technology fittings provide 360-degree movement to help reduce stress on the connector and equipment connections during installation and operation.
Each kit includes a full-port gas valve, standard snap quick-disconnect with thermal shut-off, restraining device, and mounting hardware, with multiple elbow and swivel configurations available to accommodate a variety of appliance connection requirements. Certified to ANSI Z21.69 and CSA 6.16 standards, Blue Hose Gas Connector Kit B delivers a reliable, code-compliant solution for commercial foodservice applications.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector KIT B