Blue Hose Gas Connector KIT2S
Blue Hose Gas Connector KIT2S
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- Disconnects the gas flow when you pull back the operating ring of the SnapFast coupler with just one hand
- Reconnects easily when you push the SnapFast coupler into the nipple end
- Includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)
The Blue Hose(R) moveable grade gas connector kit with SnapFast(R) quick disconnect makes disconnecting moveable equipment safe and easy. Two Swivel Max(R) ends add a full 360° to both sides of the hose to increase the range of motion. Blue Hose is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. Kits include the connector, quick disconnect, two swivels, restraining device and full port shutoff valve.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector KIT2S