16100KITCF2S60
This 1 inch ID, 60 inch long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. Includes quick disconnect protection valve to prevent users from accidentally turning on the gas while the appliance is not connected, and includes thermal shutoff feature.
Features
- ANSI Z21.69 and CSA 6.16 certified
- For moveable commercial kitchen equipment
- Combination quick disconnect and full port ball valve
- Limited lifetime warranty
Specifications | |
---|---|
Application | Foodservice Gas Cooking Appliance |
Brand | Dormont |
Buy American Act Compliant | NO |
Kit Contents | No Additional Contents |
Lead Free | Not In Scope |
Product Market Application | Foodservice |