Blue Hose Gas Connector KITCFS
Blue Hose Gas Connector KITCFS
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- Safety Quik prevents gas connector from being disconnected until integral valve is shut off
- Includes internal shutoff that shuts off gas flow within temperature range of 250°F to 300°F
- Push-to-connect design and brass body construction with an aluminum safety sleeve
The Blue Hose(R) gas connector kit with Safety Quik(R) makes disconnecting moveable equipment safe and easy. Swivel Max(R) adds a full 360° to increase the range of motion. The included restraining device is sized to prevent strain on the hose caused by moving the equipment too far. Blue Hose is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. Kits include the connector, combination shutoff valve and quick disconnect, swivel, restraining device and elbow.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector KITCFS