Blue Hose Gas Connector KITS EFV
Blue Hose Gas Connector KITS EFV
Features
- Excess flow valve technology (EFV) can provide an additional layer of protection from gas leaks, fires and explosions
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- SnapFast disconnects the gas flow with a simple one-handed pull of the operating ring, and easily reconnects by pushing it back into the nipple end
- SnapFast includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)
The Blue Hose® moveable grade gas connector kit with Revolutionary Excess Flow Valve technology (EFV) can provide an additional layer of protection from gas leaks, fires and explosions. The SnapFast® quick disconnect makes disconnecting moveable equipment safe and easy. Swivel MAX® adds a full 360° to increase the range of motion. Blue Hose is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. Kits include the connector, excess flow valve (EFV), quick disconnect, full port shutoff valve, restraining device with mounting hardware, 1 swivel, 1 elbow, and 1 nipple.
To learn more visit: Blue Hose Gas Connectors
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Blue Hose Gas Connector KITS EFV