16125KITS36
This gas connector kit contains one 1 1/4 inch ID, 36 inch long moveable grade connector composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside connector coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees of multi-plane movement; greatly reducing stress at both connector ends and maximizing equipment mobility and usable kitchen space. This kit features a full port ball valve, push to connect quick disconnect with thermal shutoff, a single swivel, two elbows, a restraining cable, and mounting hardware.
Features
- ANSI Z21.69 and CSA 6.16 certified
- For moveable commercial kitchen equipment
- Swivel end fitting
- Limited lifetime warranty
| Specifications | |
|---|---|
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |