LFETV75FKIT24
This lead free tankless water heater connection kit is designed to simplify the installation, maintenance and operation of electric tankless water heaters. This kit includes hot and cold water valve set with single union connections and 3/4 inch FPT relief valve port in the hot water supply valve. It also includes two 24 inch stainless steel braided water connectors.
Features
- Lead free brass valve construction with NSF/ANSI 61 certification
- Includes two 24 inch braided stainless steel water connectors
- Staggered connection points make installation and access easy
- No additional adapters needed
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Kit Contents | Single Union Valve Set, (2) 24 Inch Stainless Steel Braided Water Connectors |
| Kit Type | Water Heater |
| Lead Free | YES |