LFTV75FKIT18NW
This lead free tankless water heater connection kit is designed to simplify the installation, maintenance and operation of gas tankless water heaters. This kit includes hot and cold water valve set with single union connections and 3/4 inch FPT relief valve port in the hot water supply valve. It also includes an 18 inch gray PVC coated ULTRAflow (TM) high BTU gas connector that has a permanent antimicrobial coating that protects against abuse and environmental factors and 3/4 inch full port gas ball valve. The gas connector complies with CSA ANSI Z21.24/CSA 6.10 and ANSI Z21.75/CSA 6.27 approvals.
Features
- Lead free brass valve construction with NSF/ANSI 61 certification
- Gas connector rated at 318,500 BTU/hr for natural gas and 509,600 BTU/hr for LP gas
- Staggered connection points make installation and access easy
- Everything you need for easy installation, no additional adapters needed
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Kit Contents | Single Union Valve Set, 18 Inch Ultra Flow High BTU Gas Connector, 3/4 Inch Full Port Gas Ball Valve |
| Kit Type | Water Heater |
| Lead Free | YES |