LFTV75FKIT24NW-CV
This lead free tankless water heater connection kit is designed to simplify the installation, maintenance and operation of gas tankless water heaters. This kit includes hot and cold water valve set with single union connections and 3/4 inch FPT relief valve port in the hot water supply valve. It also includes a 24 inch SafetyShield (TM) high BTU gas connector that provided extra protection against chemical corrosion and a 3/4 inch full port gas ball valve. The gas connector complies with CSA ANSI Z21.24/CSA 6.10 and ANSI Z21.75/CSA 6.27 approvals.
Features
- Lead free brass valve construction with NSF/ANSI 61 certification
- Gas connector rated at 290,900 BTU/hr for natural gas and 465,440 BTU/hr for LP gas
- Staggered connection points make installation and access easy
- Kit included everything needed for easy installation - no additional adapters needed
Specifications | |
---|---|
Ball Material | Brass |
Body Material | Copper Silicon Alloy |
Brand | Dormont |
Buy American Act Compliant | NO |
Check Valve | No |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Female Threaded |
Cold Water Inlet Thread Type | NPT |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Union Joint |
Cold Water Outlet Thread Type | NPT |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Female Threaded |
Hot Water Inlet Thread Type | NPT |
Hot Water Outlet Connection Size | 3/4 IN |
Hot Water Outlet Connection Type | Union Joint |
Hot Water Outlet Thread Type | NPT |
Lead Free | YES |
Pressure Relief Valve | Yes |
Purge And Drain Valve | Yes |
Seat Material | PTFE |
Valve Type | Hot and Cold Water Set |
WOG Rating | 600 |