LFTV75KIT18
This lead free tankless water heater connection kit is designed to simplify the installation, maintenance and operation of gas tankless water heaters. This kit includes hot and cold water valve set with double union connections and 3/4 inch FPT relief valve port in the hot water supply valve. It also includes two 18 inch stainless steel braided water connectors and an 18 inch ULTRAflow (TM) high BTU gas connector that has a permanent antimicrobial coating that protects against abuse and environmental factors. The gas connector complies with CSA ANSI Z21.24/CSA 6.10 and ANSI Z21.75/CSA 6.27 approvals.
Features
- Lead free brass valve construction with NSF/ANSI 61 certification
- Gas connector rated at 290,900 BTU/hr for natural gas and 465,440 BTU/hr for LP gas
- Staggered connection points make installation and access easy
- No additional adapters needed
| Specifications | |
|---|---|
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Kit Contents | Double Union Valve Set, 18 Inch Ultra Flow High BTU Gas Connector, (2) 18 Inch Stainless Steel Braided Water Connectors |
| Kit Type | Water Heater |
| Lead Free | YES |