ReliaGuard Gas Connector Kit with Double Swivel

ReliaGuard Gas Connector Kit with Double Swivel

Sales Channel: Foodservice

ReliaGuard Gas Connector Kit with Double Swivel

ReliaGuard Gas Connector Kit with Double Swivel

Sales Channel: Foodservice

  • Corrugated stainless steel tubing covered with woven stainless steel braiding and flame-resistant gray PVC coating, in ½”, ¾” and 1” diameters in 36”, 48” and 60” lengths
  • Standard Snap™ quick disconnect for easy connection to the appliance
  • Full port gas valve to shutoff gas supply when not in use
  • Qty 2, SwivelGuard™ - 360 degree swivel
  • Restraining cable to limit the distance the appliance can be moved from the gas supply (required for all moveable gas appliances)

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More