10-3131-24B
This 3/8 inch OD, 1/4 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 1/2 inch MIP x 1/2 inch MIP adapters and is 24 inches in length. Designed with safety in mind, this CSA approved gas connector is commonly used for the installation of home appliances such as gas log sets and space heaters. It comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Space Heater|Gas Log|Fireplace|Fire Pit |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Male Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 1/4 IN |
| Lead Free | Not In Scope |
| Length | 24 IN |
| Outer Diameter | 3/8 IN |
| Product Market Application | Residential |