10-3132-60CO
This 3/8 inch OD, 1/4 inch ID, durable corrosion resistant stainless steel gas connector is configured with 1/2 inch MIP x 1/2 inch FIP and is 60 inches in length. Conveniently coiled and designed with safety in mind, this CSA approved gas connector is commonly used for the installation of home appliances such as gas log sets and space heaters.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Application | Space Heater and Wall Heater |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.52 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 1/4 IN |
| Lead Free | Not In Scope |
| Length | 60 IN |
| Outer Diameter | 3/8 IN |
| Product Market Application | Residential |