10A-2131KIT-24B
This 3/8 inch OD, 1/4 inch ID, 24 inch long, gas connector kit contains one stainless steel LV(R) gas connector with a durable pre-applied high temperature black coating that provides low-visibility. This kit also includes three fittings, a 3/8 inch OD flare x 3/8 inch MIP and two 3/8 inch OD flare x 1/2 inch MIP adapters, pipe thread sealant, leak test solution, and a detailed installation guide. This CSA approved gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. It is commonly used for the installation of home appliances such as gas log sets, fireplace inserts, and free-standing fireplaces. Item comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Space Heater|Gas Log|Fireplace|Fire Pit |
| Brand | Dormont |
| Connector Coating | Antimicrobial Black Powder Coating |
| Connector Inner Diameter | 1/4 IN |
| Connector Length | 24 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| Environmental Product Declaration | No |
| Kit Contents | Leak Check Packet, Thread Sealant Packet |
| Lead Free | Not In Scope |
| Product Market Application | Residential |