20-2222-18
This 1/2 inch OD, 3/8 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/8 inch FIP x 3/8 inch FIP adapters and is 18 inches in length. Designed with safety in mind, this CSA approved gas connector is commonly used for the installation of home appliances such as gas dryers and water heaters.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Application | Fire Pit|Dryer|Tanked Water Heater|Gas Log|Fireplace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 3/8 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 3/8 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 18 IN |
| Outer Diameter | 1/2 IN |
| Product Market Application | Residential |