20-3122-48B
This 48 inch long, 1/2 IN MIP x 3/8 IN FIP, gas dryer connector is made of 304 stainless steel. The corrugated construction ensures that this is a strong, durable product. It is corrosion resistant, and the no-neck design increases flexibility. It comes in a bag.
Features
- Made of durable 304 stainless steel
- Corrugated design
- No-neck design for flexibility
- Corrosion resistant
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Fire Pit|Dryer|Tanked Water Heater|Gas Log|Fireplace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 3/8 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 48 IN |
| Outer Diameter | 1/2 IN |