20-3122KIT-36B
This 1/2 inch OD, 3/8 inch ID, 36 inch long, gas connector kit includes all components needed for a complete installation. This kit contains one stainless steel connector, three fittings, a 1/2 inch MIP, 3/8 inch FIP, and 3/4 inch MIP adapters, pipe thread sealant, leak test solution, and a detailed installation guide. Designed with safety in mind, this CSA approved gas connector kit is commonly used for the installation of home appliances such as gas dryers and water heaters.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Fire Pit|Dryer|Tanked Water Heater|Gas Log|Fireplace |
| Brand | Dormont |
| Connector Coating | No Coating |
| Connector Inner Diameter | 3/8 IN |
| Connector Length | 36 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| Environmental Product Declaration | No |
| Kit Contents | 3/4 IN MIP (1/2 IN FIP) Fitting, Leak Check Packet, Thread Sealant Packet |
| Lead Free | Not In Scope |
| Product Market Application | Residential |