20-3122KIT-48
This 1/2 inch OD, 3/8 inch ID, 48 inch long, gas connector kit includes all components needed for a complete installation. This kit contains one stainless steel connector, three fittings, a 1/2 inch MIP, 3/8 inch FIP, and 3/4 inch MIP adapters, pipe thread sealant, leak test solution, and a detailed installation guide. Designed with safety in mind, this CSA approved gas connector kit is commonly used for the installation of home appliances such as gas dryer.
Features
- Made of durable 304 stainless steel with a corrugated design
- Complete kit
- No-neck design for flexibility
- Corrosion resistant
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Fire Pit|Dryer|Tanked Water Heater|Gas Log|Fireplace |
| Brand | Dormont |
| Connector Coating | No Coating |
| Connector Inner Diameter | 3/8 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| Environmental Product Declaration | No |
| Kit Contents | 3/4 IN MIP (1/2 IN FIP) Fitting, Leak Check Packet, Thread Sealant Packet |
| Lead Free | Not In Scope |