20-8888-31FP
This 1/2 inch OD, 3/8 inch ID, durable corrosion resistant stainless steel gas connector is configured with 3/8 inch flare nuts and is 31 inches in length. Designed with safety in mind, this gas connector is commonly used for the installation of home appliances such as gas dryers and water heaters.
Features
- 100 Percent factory leak tested
- Durable and corrosion resistant
- 304 Stainless steel
- Designed for indoor and outdoor use
| Specifications | |
|---|---|
| Application | Dryer|Water Heater |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Coating | Uncoated |
| Design Certification | No Design Certification |
| End Connection 1 Size | 3/8 IN |
| End Connection 1 Style | Does Not Apply To Product |
| End Connection 1 Thread Type | Does Not Apply To Product |
| End Connection 1 Type | Does Not Apply To Product |
| End Connection 2 Size | 3/8 IN |
| End Connection 2 Style | Does Not Apply To Product |
| End Connection 2 Thread Type | Does Not Apply To Product |
| End Connection 2 Type | Does Not Apply To Product |
| Environmental Product Declaration | No |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 31 IN |
| Outer Diameter | 1/2 IN |
| Product Market Application | Residential |