20A-3132KIT-24B
This gas connector kit includes all components needed for a complete installation. This 1/2 inch OD, 3/8 inch ID, 24 inch long, gas connector, three fittings, a 1/2 inch MIP, 3/8 inch FIP and 3/4 inch MIP adapters, pipe thread sealant, leak test solution, and a detailed installation guide. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas dryers and water heaters. Item comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Fire Pit|Dryer|Tanked Water Heater|Gas Log|Fireplace |
| Brand | Dormont |
| Connector Coating | Antimicrobial Black Powder Coating |
| Connector Inner Diameter | 3/8 IN |
| Connector Length | 24 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| Kit Contents | 3/4 IN MIP (1/2 IN FIP) Fitting, Leak Check Packet, Thread Sealant Packet |
| Lead Free | Not In Scope |
| Product Market Application | Residential |