20C-3231V4KIT-36B
This gas connector kit consists of a 1/2 inch OD, 3/8 inch ID, 36 inch long, durable yellow coated corrosion resistant stainless steel gas connector configured with 1/2 inch FIP x 1/2 inch MIP SmartSense(R) EFV & TS adapters. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The connector is commonly used for the installation of home appliances such as gas dryers. SmartSense used with Dormont(R) coated gas connectors provided an industry leading 3 Levels of protection. The 1/2 inch OD flare x 1/2 inch MIP SmartSense excess flow valve and thermal shut off is an intricately-designed valve comprised of two primary components, a gas flow-limiting plunger and thermal shutoff sensing ring. In the event of a gas line rupture, disconnection, or even a fire, SmartSense detects the potential threat and automatically activates to ensure your safety. The plunger limits gas flow in the event of a full-line rupture or disconnect, providing protection against excessive gas leaks. Item comes in a bag.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Application | Dryer|Water Heater |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Antimicrobial Yellow Powder Coating |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Male Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 36 IN |
| Outer Diameter | 1/2 IN |
| Product Market Application | Residential |