20C-4142-36
This 1/2 inch OD, 3/8 inch ID, durable corrosion resistant stainless steel gas connector is configured with 3/4 inch MIP x 3/4 inch FIP adapters and is 36 inches in length. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas dryers and water heaters.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Fire Pit|Dryer|Tanked Water Heater|Gas Log|Fireplace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Antimicrobial Yellow Powder Coating |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 3/4 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 3/4 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 36 IN |
| Outer Diameter | 1/2 IN |
| Product Market Application | Residential |