20D-12QD
This portable outdoor gas connector is 3/8 inch diameter x 12 feet and is utilized in outdoor gas appliance connections to install portable gas appliances to the gas supply piping. This connector simplifies the installation of these outdoor appliances by allowing them to be moved to different locations in an outdoor living space. This connector consists of PVC coated stainless steel construction with quick disconnect fitting.
Features
- Portable
- CSA certified
- Easy to install
- For outdoor use
| Specifications | |
|---|---|
| Application | Outdoor BBQ Grill|Fire Pit|Patio Heater |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Coating | PVC |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 3/8 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Does Not Apply To Product |
| End Connection 2 Size | 3/8 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | Does Not Apply To Product |
| End Connection 2 Type | Does Not Apply To Product |
| Environmental Product Declaration | No |
| Inner Diameter | 3/8 IN |
| Lead Free | Not In Scope |
| Length | 12 FT |
| Outer Diameter | 1/2 IN |
| Product Market Application | Residential |