20D-KIT12
This 1/2 IN OD (3/8 IN ID) portable outdoor gas connector kit is utilized to install outdoor appliances such as gas grills and patio heaters to the gas supply. The kit includes a 12 foot long portable outdoor gas connector, coated with gray PVC, and a 3/8 inch quick-disconnect gas outlet box that allows for easy connection to the gas supply.
Features
- Portable
- Easy to install
- Outdoor use
- PVC coated
| Specifications | |
|---|---|
| Appliance Location | Outdoor Only |
| Application | Outdoor BBQ Grill|Fire Pit|Patio Heater |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Connector Coating | Gray PVC Coating |
| Connector Inner Diameter | 3/8 IN |
| Connector Length | 12 FT |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.54/CSA 8.4; CSA certified to ANSI Z21.90/CSA 6.24 |
| Environmental Product Declaration | No |
| Kit Contents | 3/8 IN FIP Gas Outlet Box |
| Lead Free | Not In Scope |
| Product Market Application | Residential |