30-3131KIT-48B
This 5/8 inch OD, 1/2 inch ID, 48 inch long, gas connector kit includes all components needed for a complete installation. This kit contains one stainless steel connector, three fittings, a 3/4 inch MIP and two 1/2 inch MIP adapters, pipe thread sealant, leak test solution and a detailed installation guide. Designed with safety in mind, this CSA approved gas connector is commonly used for the installation of home appliances such as gas ranges and furnaces.
Features
- For use with ranges, stoves, furnaces, or boilers
- Kit includes one stainless steel connector, three fittings, a 3/4 inch MIP and two 1/2 inch MIP adapters, pipe thread sealant, leak test solution, and installation guide
- Connector made of durable 304 stainless steel corrugated tubing with plated steel end fittings
- Suitable for indoor or outdoor use
- Corrosion-resistant, flexible design
- 100 percent Factory leak tested, CSA approved, and BAA compliant
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Connector Coating | No Coating |
| Connector Inner Diameter | 1/2 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| Environmental Product Declaration | No |
| Kit Contents | 3/4 IN MIP (1/2 IN FIP) Fitting, Leak Check Packet, Thread Sealant Packet |
| Lead Free | Not In Scope |