30-3131KIT-60B
This 5/8 inch OD, 1/2 inch ID, 60 inch long, gas connector kit includes all components needed for a complete installation. This kit contains one stainless steel connector, three fittings, a 3/4 inch MIP and two 1/2 inch MIP adapters, pipe thread sealant, leak test solution and a detailed installation guide. Designed with safety in mind, this CSA approved gas connector is commonly used for the installation of home appliances such as gas ranges and furnaces.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace |
| Brand | Dormont |
| Connector Coating | No Coating |
| Connector Inner Diameter | 1/2 IN |
| Connector Length | 60 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| Environmental Product Declaration | No |
| Kit Contents | 3/4 IN MIP (1/2 IN FIP) Fitting, Leak Check Packet, Thread Sealant Packet |
| Lead Free | Not In Scope |
| Product Market Application | Residential |