30NW-9898-24
This 5/8 inch OD, 1/2 inch ID, durable, uncoated Whisperflex corrosion resistant stainless steel gas connector is configured with 5/8 flare nuts and is 24 inches in length. Designed with safety in mind, gas connector is commonly used for the installation of home appliances such as fireplaces.
Features
- 100 Percent factory leak tested
- Durable and corrosion resistant
- 304 Stainless steel
- Designed for indoor and outdoor use
| Specifications | |
|---|---|
| Application | Range|Furnace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Does Not Apply To Product |
| End Connection 1 Thread Type | Does Not Apply To Product |
| End Connection 1 Type | Does Not Apply To Product |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Does Not Apply To Product |
| End Connection 2 Thread Type | Does Not Apply To Product |
| End Connection 2 Type | Does Not Apply To Product |
| Environmental Product Declaration | No |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Length | 24 IN |
| Outer Diameter | 5/8 IN |
| Product Market Application | Residential |