SAFETYCAP-03
This safety cap is designed for use with CSA approved flare fittings and valves. This cap provides a gas tight seal to meet the requirements of the National Fuel Gas Code. It fits 5/8 inch OD flare gas connections.
Features
- Designed and approved for indoor and outdoor use
- Durable construction
- For 5/8 inch SAE propane
- Easy to install
| Specifications | |
|---|---|
| Brand | Dormont |
| Connection Size | 5/8 IN |
| Connection Size-Metric | 16 MM |
| Connection Type | Female Threaded |
| Environmental Product Declaration | No |
| Finish | Zinc |
| Fitting Name | Cap |
| Lead Free | Not In Scope |
| Material | Steel |
| Maximum Working Pressure-BAR | 9999.00 |
| Maximum Working Pressure-PSI | 9999 |
| Maximum Working Temperature-Celsius | 9999.00 |
| Maximum Working Temperature-Fahrenheit | 9999 |
| Minimum Temperature - Celsius | 9999.00 |
| Minimum Temperature-Fahrenheit | 9999 |
| Product Market Application | Residential |
| Suitable for Gas Service | Yes |
| Thread Type | NPT |
| UL Listing | N-No UL Code Rating |