30C-3131KIT-48BX
This gas connector kit includes all components needed for a complete installation. This kit contains one 5/8 inch OD, 1/2 inch ID, 48 inch long, durable yellow coated corrosion resistant stainless steel gas connector, three fittings, a 3/4 inch MIP and two 1/2 inch MIP adapters, pipe thread sealant, leak test solution and a detailed installation guide. The CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas ranges and furnaces. It comes in a showroom ready box.
Features
- Designed and certified by CSA for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Application | Built-In BBQ Grill|Range|Oven|Cooktop|Furnace |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Connector Coating | Antimicrobial Yellow Powder Coating |
| Connector Inner Diameter | 1/2 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Environmental Product Declaration | No |
| Kit Contents | Stainless Steel Connector with Yellow Coated, Three Fittings, (1) 3/4 Inch MIP, (2) 1/2 Inch MIP Adapters, Pipe Thread Sealant, Leak Test Solution and Installation Guide |
| Lead Free | Not In Scope |
| Product Market Application | Residential |