30C-9898-10
This 5/8 inch OD, 1/2 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 5/8 inch flare nut adapters (15/16 inch-16 thread) and is 10 inches in length. This CSA approved SafetyShield(R) gas connector has a premium antimicrobial coating for increased safety, durability, and longevity. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas ranges and furnaces.
Features
- Designed for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Application | Range|Furnace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Antimicrobial Yellow Powder Coating |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 5/8 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | NPTF |
| End Connection 1 Type | Flare Nut Joint |
| End Connection 2 Size | 5/8 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | NPTF |
| End Connection 2 Type | Flare Nut Joint |
| Environmental Product Declaration | No |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Length | 10 IN |
| Outer Diameter | 5/8 IN |
| Product Market Application | Residential |