30C-9898-16FP
This 5/8 inch OD, 1/2 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 5/8 inch flare nuts (15/16 inch -16 thread) and is 16 inches in length. Designed with safety in mind, the yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of home appliances such as gas ranges and furnaces.
Features
- Designed for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Application | Range|Furnace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Safety Shield Yellow Coating |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 5/8 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | NPTF |
| End Connection 1 Type | Flare Nut Joint |
| End Connection 2 Size | 5/8 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | NPTF |
| End Connection 2 Type | Flare Nut Joint |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Length | 16 IN |
| Outer Diameter | 5/8 IN |
| Product Market Application | Residential |