XL30C-313MV6KIT-60CS
This kit contains 60 IN yellow coated corrosion resistant SS gas connector 1/2 IN MIP-tapped 3/8 IN FIPx3/4 IN MIP-tapped 1/2 IN FIPx1/2 IN MIP SmartSense EFV and TS adapters, thread sealant, leak solution. This CSA approved gas connector can be used on home appliances like gas dryers. SmartSense used with Dormont coated gas connectors gives an industry leading 3 Levels of Protection. This 5/8 IN OD flarex1/2 IN MIP SmartSense excess flow valve and thermal shut off is an intricately-designed valve with two primary components, gas flow-limiting plunger and thermal shutoff sensing ring. SmartSense detects and activates in the event of gas line rupture, disconnection, or fire. The plunger limits gas flow protecting against excessive gas leaks in the event of full-line rupture or disconnect. SmartSense self resets to standard rate of flow after gas line restoration and pressure equalization. The internal thermal ring expands to stop gas flow in temperatures ranging from 350-425 degrees F.
Features
- 100 Percent factory leak tested
- CSA certified
- Indoor and outdoor use
- Stainless steel construction
| Specifications | |
|---|---|
| Application | Range|Furnace |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Antimicrobial Yellow Powder Coating |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Male Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Length | 60 IN |
| Outer Diameter | 5/8 IN |
| Product Market Application | Residential |