31P-31P32P-24
This 5/8 inch OD, 1/2 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 1/2 inch MIP x 1/2 inch FIP adapters and is 24 inches in length. Designed for outdoor, above ground use, this gas connector is a safe and easy alternative to typical copper or polyethylene connectors for the connection of propane tanks. Provided with a hot-dipped, heavy duty gray PVC coating, this connector is rated to 15 psiG and can be connected to industry standard 5/8 inch propane fittings.
Features
- Designed, tested and suitable for outdoor LP gas riser connections
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Appliance Location | Outdoor Only |
| Application | Propane Tank to Riser|2nd Stage Regulator |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Coating | Gray PVC Coating |
| Design Certification | None |
| End Connection 1 Size | 1/2 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | MPT |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 1/2 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 1/2 IN |
| Lead Free | Not In Scope |
| Length | 24 IN |
| Maximum Working Pressure-PSI | 15.00 |
| Outer Diameter | 5/8 IN |
| Product Market Application | Residential |