40-4141-30
This 1 inch OD, 3/4 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/4 inch MIP x 1/2 inch MIP adapters and is 30 inches in length. Designed with safety in mind, this CSA approved gas connector is commonly used for the installation of high BTU appliances such as tankless water heaters, rooftop units and mobile home gas meters.
Features
- Durable and corrosion resistant 304 stainless steel
- Designed and certified by CSA for indoor and outdoor use
- 100 percent factory leak tested
- Easy to install
| Specifications | |
|---|---|
| Brand | Dormont |
| End Connection 1 Type | Flared |
| End Connection 2 Type | Flared |
| Environmental Product Declaration | No |
| Lead Free | Not In Scope |
| Product Market Application | Residential and Commercial |