40-S0067-18
This 1 inch OD, 3/4 inch ID, durable, corrosion-resistant stainless steel gas connector is configured with 3/4 inch MIP x 3/4 inch MIP adapters and is 18 inches in length. Designed with safety in mind, it is commonly used for the installation of home appliances such as gas ranges and gas furnaces.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel construction
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Application | High BTU |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Coating | Uncoated |
| Design Certification | ANSI Z21.24/CSA 6.10, ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 3/4 IN |
| End Connection 1 Style | Flare Fitting |
| End Connection 1 Thread Type | IPS |
| End Connection 1 Type | Male Threaded |
| End Connection 2 Size | 3/4 IN |
| End Connection 2 Style | Flare Fitting |
| End Connection 2 Thread Type | IPS |
| End Connection 2 Type | Male Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/4 IN |
| Lead Free | Not In Scope |
| Length | 18 IN |
| Outer Diameter | 1 IN |
| Product Market Application | Residential |