SAFETYCAP-04
This safety cap is designed for use with CSA approved flare fittings and valves. This cap provides a gas tight seal to meet the requirements of the National Fuel Gas Code. It fits 15/16 inch OD flare gas connections.
Features
- Designed and approved for indoor and outdoor use
- Durable construction
- For natural gas and propane
- Easy to install
Specifications | |
---|---|
Brand | Dormont |
Connection Size | 15/16 IN |
Connection Size-Metric | 24 MM |
Connection Type | Female Threaded |
Environmental Product Declaration | No |
Finish | Zinc |
Fitting Name | Cap |
Lead Free | Not In Scope |
Material | Steel |
Maximum Working Pressure-BAR | 9999.00 |
Maximum Working Pressure-PSI | 9999 |
Maximum Working Temperature-Celsius | 9999.00 |
Maximum Working Temperature-Fahrenheit | 9999 |
Minimum Temperature - Celsius | 9999.00 |
Minimum Temperature-Fahrenheit | 9999 |
Product Market Application | Residential |
Suitable for Gas Service | Yes |
Thread Type | NPT |
UL Listing | N-No UL Code Rating |