40C-4242-36
This 1 inch OD, 3/4 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/4 inch FIP x 3/4 inch FIP adapters and is 36 inches in length. This CSA approved SafetyShield(R) gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance. The yellow coating is an industry recognized color for gas lines and provides extra corrosion protection from accidental contact with harmful chemicals that may be found in household products. It is commonly used for the installation of appliances that have a high BTU requirement such as tankless water heaters, rooftop units and mobile home gas meters.
Features
- Designed and certified by CSA and IAPMO for indoor and outdoor use
- Premium antimicrobial coating for increased safety, durability, and longevity
- Limited lifetime warranty
- 100 Percent factory leak tested
- 304 Stainless steel
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Standby Generator|Boiler|Tankless Water Heater|HVAC Rooftop Unit|Commercial Tanked Water Heater |
| Body Material | Stainless Steel |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Coating | Antimicrobial Yellow Powder Coating |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27 |
| End Connection 1 Size | 3/4 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | FPT |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 3/4 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 3/4 IN |
| Lead Free | Not In Scope |
| Length | 36 IN |
| Outer Diameter | 1 IN |
| Product Market Application | Residential |