41-4142-12
This 1 inch OD, 3/4 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 3/4 inch MIP x 3/4 inch FIP adapters and is 12 inches in length. Designed with safety in mind, this CSA approved gas connector is coated with antimicrobial PVC for unmatched protection from weather and abuse. It is commonly used for the installation of high BTU appliances such as tankless water heaters, rooftop units and mobile home gas meters.
Features
- Designed and certified by CSA and IAPMO for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Appliance Location | Indoor;Outdoor |
Application | Standby Generator|Boiler|Tankless Water Heater|HVAC Rooftop Unit|Commercial Tanked Water Heater |
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | NO |
Coating | Gray PVC Coating |
Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certified to TS 9-2003 |
End Connection 1 Size | 3/4 IN |
End Connection 1 Style | Fitting |
End Connection 1 Thread Type | IPS |
End Connection 1 Type | Male Threaded |
End Connection 2 Size | 3/4 IN |
End Connection 2 Style | Fitting |
End Connection 2 Thread Type | FPT |
End Connection 2 Type | Female Threaded |
Environmental Product Declaration | No |
Inner Diameter | 3/4 IN |
Lead Free | Not In Scope |
Length | 12 IN |
Outer Diameter | 1 IN |
Product Market Application | Residential |