51-5152-48
This 1 1/4 inch OD, 1 inch ID, durable, corrosion-resistant stainless steel gas connector is configured with 1 inch MIP x 1 inch FIP adapters and is 48 inches in length. Designed with safety in mind, this CSA approved gas connector is coated with an antimicrobial PVC for unmatched protection from weather and abuse. It is commonly used for the installation of appliances with a high BTU requirement.
Features
- Designed and certified by CSA for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
Specifications | |
---|---|
Appliance Location | Indoor;Outdoor |
Application | Standby Generator|Boiler|Tankless Water Heater|HVAC Rooftop Unit|Commercial Tanked Water Heater |
Body Material | Stainless Steel |
Brand | Dormont |
Buy American Act Compliant | NO |
Coating | Gray PVC Coating |
Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certified to TS 9-2003 |
End Connection 1 Size | 1 IN |
End Connection 1 Style | Fitting |
End Connection 1 Thread Type | IPS |
End Connection 1 Type | Male Threaded |
End Connection 2 Size | 1 IN |
End Connection 2 Style | Fitting |
End Connection 2 Thread Type | FPT |
End Connection 2 Type | Female Threaded |
Environmental Product Declaration | No |
Inner Diameter | 1 IN |
Lead Free | Not In Scope |
Length | 48 IN |
Outer Diameter | 1 1/4 IN |
Product Market Application | Residential |