61-6262-60
This 1 1/2 inch OD, 1 1/4 inch ID, durable, corrosion resistant stainless steel gas connector is configured with 1 1/4 inch FIP x 1 1/4 inch FIP adapters and is 60 inches in length. Designed with safety in mind, this CSA approved gas connector has a hot-dipped, heavy duty gray PVC coating that provides protection from weather, UV, and chemicals. It is commonly used for the installation of high BTU appliances such as tankless water heaters, rooftop units and mobile home gas meters.
Features
- Designed and certified by CSA and IAPMO for indoor and outdoor use
- Durable and corrosion resistant
- 304 Stainless steel
- 100 Percent factory leak tested
| Specifications | |
|---|---|
| Appliance Location | Indoor;Outdoor |
| Application | Standby Generator|Boiler|Tankless Water Heater|HVAC Rooftop Unit|Commercial Tanked Water Heater |
| Brand | Dormont |
| Coating | Gray PVC Coating |
| Design Certification | CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certifed to TS 9-2003 |
| End Connection 1 Size | 1 1/4 IN |
| End Connection 1 Style | Fitting |
| End Connection 1 Thread Type | FPT |
| End Connection 1 Type | Female Threaded |
| End Connection 2 Size | 1 1/4 IN |
| End Connection 2 Style | Fitting |
| End Connection 2 Thread Type | FPT |
| End Connection 2 Type | Female Threaded |
| Environmental Product Declaration | No |
| Inner Diameter | 1 1/4 IN |
| Lead Free | Not In Scope |
| Length | 60 IN |
| Outer Diameter | 1 1/2 IN |
| Product Market Application | Residential |