7020-4142
This gas connector kit consists of a 5/8 inch OD, 1/2 inch ID, stainless steel gas connector with 3/4 inch MIP x 3/4 inch FIP adapters x 24 inches, 1/2 inch SnapFast (TM) quick-disconnect, a protective dust cap, dust plug and warning tag. It is commonly used for the connection of manufactured home appliances such as gas ranges and furnaces.
Features
- Designed and certified by CSA and IAPMO for indoor and outdoor use
- Connector is durable and corrosion resistant
- 304 Stainless steel
- Meets requirements for HUD, CFR 24 section 3280
| Specifications | |
|---|---|
| Application | Manufactured Home Section|Gas Meter |
| Brand | Dormont |
| Connector Coating | No Coating |
| Connector Inner Diameter | 1/2 IN |
| Connector Length | 24 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certified to TS 9-2003 |
| Kit Contents | Dust Plug, Dust Cap |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 0 |
| Product Market Application | Residential |