7031-4142
This gas connector kit consists of a 1 inch OD, 3/4 inch ID, high BTU stainless steel gas connector, 3/4 inch MIP x 3/4 inch FIP adapters x 24 inches, 3/4 inch NPT full port ball valve, a protective dust cap, dust plug and warning tag. It is commonly used for the installation of high BTU appliances such as tankless water heaters, rooftop units and mobile home gas meters.
Features
- Designed and certified by CSA and IAPMO for indoor and outdoor use
- Connector is durable and corrosion resistant
- 304 Stainless steel
- Meets requirements for HUD, CFR 24 section 3280
| Specifications | |
|---|---|
| Application | Manufactured Home Section|Gas Meter |
| Brand | Dormont |
| Connector Coating | No Coating |
| Connector Inner Diameter | 3/4 IN |
| Connector Length | 24 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.24/CSA 6.10; CSA certified to ANSI Z21.75/CSA 6.27; IAPMO certified to TS 9-2003; CSA certified to ANSI Z21.15/CSA 9.1 |
| Kit Contents | Thread Plug, Thread Cap |
| Lead Free | Not In Scope |
| Maximum Working Pressure-PSI | 0 |
| Product Market Application | Residential |