1675BPV60BXFT
This 3/4 inch ID, 60 inch long food truck grade gas connector is designed for use with cooking equipment in mobile food preparation vehicles. Fulfills Requirement in IFC 2018 and IFC 2021 for Food Truck Gas Appliance Connections. The gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew, and features built-in UV protection. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. This product is sold in a showroom ready box. Includes 90 degree elbows (2) and full port ball valve.
Features
- CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.15/CSA 9.1
- For food truck commercial kitchen equipment
- Rated for temperatures as low as -10 degrees F (-23 degrees C)
- Fulfills requirement in IFC 2018 and IFC 2021 for food truck gas appliance connections
- Limited lifetime warranty
- Stainless steel construction
Specifications | |
---|---|
Appliance Location | Food Truck Indoor |
Application | Foodservice Gas Cooking Appliance |
Brand | Dormont |
Connector Coating | Antimicrobial and UV Protected PVC |
Connector Inner Diameter | 3/4 IN |
Connector Length | 60 IN |
Connector Material | Stainless Steel |
Design Certification | CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.15/CSA 9.1 |
Environmental Product Declaration | No |
Kit Contents | Hose, (2) Elbow, Full Port Valve |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 0.50 |
Product Market Application | Foodservice |