16100BPCF2S48BX
This 1 inch ID, 48 inch long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. Swivels provide 360 degrees of multi-plane movement, which maximizes equipment mobility and usable kitchen space. This product is sold in a showroom ready box.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
- For moveable commercial kitchen equipment
- Limited lifetime warranty
- Stainless steel construction
| Specifications | |
|---|---|
| Appliance Location | Indoor Only |
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Connector Coating | Blue PVC Coating |
| Connector Inner Diameter | 1 IN |
| Connector Length | 48 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.90/CSA 6.24; CSA certified to ANSI/UL 567 |
| Environmental Product Declaration | No |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |