16125B12
This 1 1/4 inch ID, 12 inch long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16 and ANSI Z21.41/CSA 6.9
- For moveable commercial kitchen equipment
- Stainless steel braid
- Limited lifetime warranty
Specifications | |
---|---|
Application | Indoor Appliances |
Body Material | Stainless Steel |
Brand | Dormont |
Coating | Antimicrobial PVC |
Design Certification | ANSI Z21.69/CSA 6.35 |
End Connection 1 Size | 1 1/4 IN |
End Connection 1 Style | Flare Fitting |
End Connection 1 Thread Type | IPS |
End Connection 1 Type | Male Threaded |
End Connection 2 Size | 1 1/4 IN |
End Connection 2 Style | Flare Fitting |
End Connection 2 Thread Type | MPT |
End Connection 2 Type | Male Threaded |
Inner Diameter | 1 1/4 IN |
Lead Free | Not In Scope |
Length | 12 IN |
Outer Diameter | 1 1/2 IN |
Product Market Application | Foodservice |