1675KITB2S72
This 3/4 IN ID, 72 IN long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. The included push to connect quick disconnect is designed specifically for the foodservice industry and contains a thermal shutoff feature. Swivels provide 360 degrees of multi-plane movement, which maximizes equipment mobility and usable kitchen space.
Features
- Stainless steel construction
- For moveable commercial kitchen equipment
- Limited lifetime warranty
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
Specifications | |
---|---|
Application | Indoor Appliances |
Brand | Dormont |
Connector Coating | Antimicrobial PVC |
Connector Inner Diameter | 3/4 IN |
Connector Length | 72 IN |
Connector Material | Stainless Steel |
Kit Contents | Blue Hose, Quick Disconnect, Full Port Valve, Restraining Device, (2) Swivel |
Lead Free | Not In Scope |
Product Market Application | Foodservice |