1675KITCF2SPS36
This 3/4 inch ID, 36 inch long moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew on the connector. Rotational technology fittings on both ends of the connector rotate 360 degrees, greatly reducing stress at both connector ends. Includes quick disconnect protection valve to prevent users from accidentally turning on the gas while the appliance is not connected. The connector also contains a thermal shutoff feature. Swivels provide 360 degrees of multi-plane movement, which maximizes equipment mobility and usable kitchen space. This kit also includes a restraining device, mounting hardware and Safety-Set (TM) for proper equipment placement.
Features
- CSA design certified under ANSI Z21.69/CSA 6.16, ANSI Z21.15/CGA 9.1 and ANSI Z21.41/CSA 6.34
- For moveable commercial kitchen equipment
- Stainless steel construction
- Limited lifetime warranty
| Specifications | |
|---|---|
| Appliance Location | Indoor Only |
| Application | Foodservice Gas Cooking Appliance |
| Brand | Dormont |
| Buy American Act Compliant | NO |
| Connector Coating | Blue PVC Coating |
| Connector Inner Diameter | 3/4 IN |
| Connector Length | 36 IN |
| Connector Material | Stainless Steel |
| Design Certification | CSA certified to ANSI Z21.69/CSA 6.16; NSF listed to NSF/ANSI 169; CSA certified to ANSI Z21.90/CSA 6.24; CSA certified to ANSI/UL 567 |
| Environmental Product Declaration | No |
| Kit Contents | No Additional Contents |
| Lead Free | Not In Scope |
| Product Market Application | Foodservice |